Publish your products
K-7159 Artifacts® 1-1/2" pop-up bath drain for above- and through-the-floor freestanding bath installations
Kohler

K-7159 Artifacts® 1-1/2" pop-up bath drain for above- and through-the-floor freestanding bath installations

Designed for use with Vintage® and Artifacts® freestanding baths, this bath drain supports both above- and through-the-floor installations. Constructed from 17-gauge brass, the drain sports a lustrous, corrosion-resistant finish, ensuring long-lasting durability and performance.

FEATURES

  • Brass tailpiece.
  • For use with Vintage® and Artifacts® freestanding baths.
  • Includes brass tee, pipe, and pop-up drain.

Material

  • 17-gauge brass construction.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Above- or through-floor installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-7159
  • Product familyPlumbing
  • Product groupVintage®
  • TypeObject (single object)
  • Date of publishing2020-10-21
  • Edition number1
  • Height (inches)17.25
  • Width (inches)3.12
  • Depth (inches)7
Related
  • Material mainBrass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Other
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 13 19.13
  • CSI MasterFormat 2014 TitleSanitary Drains
  • OmniClass Number23-39 29 11
  • OmniClass TitleWaste Water Drains

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit