Publish your products
K-72420 Awaken® B90 2.0 gpm multifunction handshower
Kohler

K-72420 Awaken® B90 2.0 gpm multifunction handshower

The Awaken handshower brings KOHLER quality, design, and performance to your bath. Advanced spray performance delivers three distinct sprays "wide coverage, intense drenching, or targeted" with a smooth rotation of a thumb tab. Ergonomic design makes for superior comfort and ease of use, with ideal balance and weight in the hand. The artfully sculpted sprayface takes its inspiration from the purposeful patterns found in nature, complementing a wide range of bathroom styles.

Features

  • Handshower features transitional nature-inspired design.
  • Advanced spray engine provides three spray functions: wide coverage, intense drenching, and targeted spray.
  • Wide coverage spray produces an encompassing spray for everyday use.
  • Intense drenching spray delivers a forceful spray ideal for rinsing soap from hair.
  • Targeted spray is a focused stream for targeting sore muscles or use as a utility spray.
  • Thumb tab allows for a smooth transition between sprays.
  • Spray nozzles cover full area of sprayhead.
  • Combination of balance, weight, grip, and angle makes this handshower comfortable and easy to use.
  • MasterClean™ sprayface is easy to clean.
  • 2.0 gpm (gallons per minute) flow rate.
  • Requires K-8593, K-9514, K-45981, or K-45982 shower hose (sold separately).
  • Note: This product cannot be shipped to CA.

Material

  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Bracket or slidebar required for wall-mount installation.
  • Deck-mount holder required for deck-mount installation.

Water Conservation & Rebates

  • WaterSense®-labeled 2.0-gpm handshowers use up to 20 percent less water than standard 2.5-gpm handshowers, while still meeting strict performance guidelines.
  • This product can help a building earn Water Efficiency points in the LEED® Green Building Rating System.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-72420
  • Product familyShowers
  • Product groupAwaken™
  • TypeObject (single object)
  • Date of publishing2019-12-01
  • Edition number1
  • Height (inches)9.68
  • Width (inches)3.81
  • Depth (inches)2.87
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit