Publish your products
K-7323-4 HiRise™ single-hole deck-mount pot filler kitchen sink faucet with 22" extended spout and lever handle
Kohler

K-7323-4 HiRise™ single-hole deck-mount pot filler kitchen sink faucet with 22" extended spout and lever handle

Inspired by professional kitchens and cooktops, this HiRise pot filler faucet provides commercial-grade utility to home chefs. Fill your pots right where you need them, and avoid carrying heavy, filled pots across the kitchen. The deck-mount style and slim profile of this faucet leaves plenty of counter space for prep work, and the extended reach covers a wide area on your counter or stovetop. A higher-than-average flow rate quickly fills your pot with water.


FEATURES

  • Double quarter-turn ceramic disc valves ensure reliable on/off operation.
  • Ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
  • Articulating spout with 360-degree rotation offers superior clearance for filling pots on cooktops and ranges.
  • Single lever handle with main lever shutoff. * 22" (559 mm) extended swing spout reach.
  • 6.7 gal/min (25.4 l/min) at 60 psi (4.1 bar),
  • Coordinates with other HiRise kitchen products.

Material

  • Stainless Steel construction.
  • KOHLER finishes resist corrosion and tarnishing.

  • Installation
  • Deck-Mount Installation

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-7323-4
  • Product familyFaucets
  • Product groupHiRise™
  • TypeObject (single object)
  • Date of publishing2019-08-25
  • Edition number1
  • Height (inches)14.75
  • Width (inches)4.25
  • Depth (inches)22
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit