Publish your products
K-7518 Gooseneck Touchless faucet with Insight™ technology, Hybrid-powered
Kohler

K-7518 Gooseneck Touchless faucet with Insight™ technology, Hybrid-powered

The KOHLER hybrid energy system is a first-of-its kind 30-year power solution for touchless faucets. When combined with Insight Technology, this system provides an environmentally-friendly, virtually maintenance-free electronic faucet.

Features

  • 0.5 gpm (1.9 lpm) maximum flow rate.
  • Factory-set 30-second maximum continual run cycle.
  • Vandal-resistant aerator.
  • 24" (610 mm) flexible supply hoses for easy installation.
  • 6-3/16" (157 mm) spout reach.
  • Less temperature mixer.
  • Less drain.

Material 

  • Brass construction.

Technology 

  • Includes 3.6 volt Hybrid Energy Cell.
  • Electronic Insight™ sensor technology for accurate and consistent activation.

Installation 

  • Single-hole mounting.
  • Above-counter valve for easy installation and maintenance.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-7518
  • Product familyFaucets
  • Product groupGooseneck
  • TypeObject (single object)
  • Date of publishing2021-07-23
  • Edition number1
  • Height (inches)12.12
  • Width (inches)2.62
  • Depth (inches)6.18
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit