Publish your products
All-In-One 33" top-/undermount double-bowl kitchen sink
Kohler

All-In-One 33" top-/undermount double-bowl kitchen sink

This all-in-one kitchen sink kit includes a sound-absorbing 18-gauge stainless steel sink with large and medium bowls, a Malleco pull-down kitchen faucet with soap/lotion dispenser, two sink strainers, and a sink utility rack with soaking cup. The sink accommodates top-mount or undermount installation.

Features

  • 1.8 gpm (6.8 lpm) maximum flow rate at 60 psi (4.14 bar)
  • Two faucet holes
  • 9" (229 mm) depth provides generous workspace
  • With Malleco™ pull-down kitchen faucet with soap/lotion dispenser in Vibrant Stainless

SpecsSpecifications Sheet

Material

  • Premium 18-gauge stainless steel

Installation

  • Top-mount or undermount

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-75791-2PC
  • Product familyKitchen Sinks
  • Product groupAll-In-One
  • TypeObject (single object)
  • Date of publishing2023-08-02
  • Edition number1
  • Height (inches)9.14
  • Width (inches)22
  • Depth (inches)33
Related
  • Material mainAcrylic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Sinks
  • ETIM CodeEC011315
  • ETIM NameKitchen sink
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 41 16
  • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit