Publish your products
K-7671 Cachet® Quiet-Close™ elongated toilet seat
K-7671 Cachet® Quiet-Close™ elongated toilet seat
    Kohler

    K-7671 Cachet® Quiet-Close™ elongated toilet seat

    Designed to fit most elongated toilets, this Cachet seat combines subtle styling and innovative technology. Unique Grip-Tight bumpers hold the seat firmly in place and prevent shifting. Quiet-Close™ technology prevents the seat from slamming.

    Features

    • Quiet-Close™ elongated seat allows seat to close quietly.
    • Grip-Tight bumpers hold seat firmly in place.
    • Quick-Attach® hardware for fast and secure installation.
    • Color-matched plastic hinges.
    • Toilet seats are not returnable to Kohler Co. if opened or outside of original packaging.

    Material 

    • Plastic.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-7671
    • Product familyAccessories
    • Product groupCachet® Quiet-Close™
    • TypeObject (single object)
    • Date of publishing2021-07-23
    • Edition number1
    • Height (inches)2.04
    • Width (inches)14.18
    • Depth (inches)18.07
    Related
    • Material mainPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Toilet Seats
    • Uniclass 2015 CodePr_40_20_93_95
    • Uniclass 2015 DescriptionWC seats and covers
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 19 19 17
    • OmniClass TitleWater Closet Seats

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit