Publish your products
K-815T70-4AHA Triton® Bowe® 1.5 gpm kitchen sink faucet with 9-5/16" gooseneck spout, aerated flow and lever handles
K-815T70-4AHA Triton® Bowe® 1.5 gpm kitchen sink faucet with 9-5/16" gooseneck spout, aerated flow and lever handles
    Kohler

    K-815T70-4AHA Triton® Bowe® 1.5 gpm kitchen sink faucet with 9-5/16" gooseneck spout, aerated flow and lever handles

    Defined by a sleek, contemporary curved profile, Triton Bowe faucets deliver solid brass construction at an exceptional value. This Triton Bowe kitchen faucet features two lever handles with red/blue indexing, a vandal-resistant aerator, and easy-to-install and leak-free UltraGlide™ valves.

    Features

    • Brass construction.
    • Brass valve bodies.
    • Quarter-turn washerless ceramic disc valves.
    • Vandal resistant aerator,
    • Vandal resistant lever handles with red and blue indexing.
    • 9-5/16¿ (237 mm) Gooseneck swing spout.
    • Less drain.
    • 1.5 gal/min (5.7 l/min) maximum flow rate [max at 60 psi (4.14 bar)]

    Installation

    • For 8¿ (203 mm) centers.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-815T70-4AHA
    • Product familyFaucets
    • Product groupTriton® Bowe®
    • TypeObject (single object)
    • Date of publishing2019-08-30
    • Edition number1
    • Height (inches)11.75
    • Width (inches)8
    • Depth (inches)9.31
    Related
    • Material mainBrass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit