Publish your products
K-8188 Verticyl® Square Undermount bathroom sink
K-8188 Verticyl® Square Undermount bathroom sink
K-8188 Verticyl® Square Undermount bathroom sink
K-8188 Verticyl® Square Undermount bathroom sink
K-8188 Verticyl® Square Undermount bathroom sink
    Kohler

    K-8188 Verticyl® Square Undermount bathroom sink

    Embrace a sophisticated look with Verticyl, featuring vertical sides for a deep, geometric basin. An undermount installation allows this sink to seamlessly integrate into your bath or powder room design.

    FEATURES

    • Geometric square basin with vertical sides.
    • Overflow drain.

    Material

    • Vitreous china.

    Installation

    • No faucet holes; requires wall-or counter-mount faucet.
    • Undermount.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-8188
    • Product familySinks
    • Product groupVerticyl®
    • TypeObject (single object)
    • Date of publishing2020-10-21
    • Edition number1
    • Height (inches)7.18
    • Width (inches)13.25
    • Depth (inches)13.06
    Related
    • Material mainVitreous china
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit