Publish your products
K-8335 Ceric® 60" x 29" freestanding bath with center toe-tap drain
K-8335 Ceric® 60" x 29" freestanding bath with center toe-tap drain
K-8335 Ceric® 60" x 29" freestanding bath with center toe-tap drain
K-8335 Ceric® 60" x 29" freestanding bath with center toe-tap drain
    Kohler

    K-8335 Ceric® 60" x 29" freestanding bath with center toe-tap drain

    Clean, elegant, and contained, Ceric expresses contemporary warmth and simplicity. This Ceric freestanding bath lets you indulge in a deep, immersive soak as you relax against the sloped lumbar support. KOHLER Lithocast® cast resin material allows for geometries with dynamic style and crisp, hand-finished detail rich with character. KOHLER Lithocast Gloss cast resin is lightweight and easy to clean, with a high-gloss finish.

    FEATURES

    • Freestanding design creates a striking focal point in your bathing area.
    • 19-inch soaking depth.
    • Sloped lumbar support offers extra comfort while bathing.
    • Integral slotted overflow allows for deep soaking.
    • Center toe-tap drain with KOHLER Lithocast Gloss cover.

    Material

    • KOHLER Lithocast Gloss cast resin.

    Installation

    • Freestanding.

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-8335
    • Product familyBathtubs
    • Product groupCeric®
    • TypeObject (single object)
    • Date of publishing2020-05-07
    • Edition number1
    • Height (inches)23
    • Width (inches)28.87
    • Depth (inches)59.68
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit