Publish your products
Bellwether® 60" x 30-1/4" alcove bath, right drain
Bellwether® 60" x 30-1/4" alcove bath, right drain
Bellwether® 60" x 30-1/4" alcove bath, right drain
    Kohler

    Bellwether® 60" x 30-1/4" alcove bath, right drain

    An update of a bestseller, Bellwether features a clean, contemporary design in a popular, industry-standard size. Its integral apron simplifies alcove installation, while a low step-over threshold allows for comfortable entry and exit. Bellwether's wide ledges provide storage space for towels, toiletries, and other items. Crafted from enameled cast iron, this bath offers years of reliable performance. Safeguard® slip-resistant surface enhances safety.

    Features

    • Clean lines and streamlined style add contemporary appeal to any bathroom
    • 14" apron height for easy entry and exit
    • Standard size simplifies remodeling
    • Integral flange helps prevent water from seeping behind wall and simplifies alcove installation
    • Safeguard® slip-resistant surface provides excellent traction underfoot
    • Wide ledges for extra storage space
    • Integral apron
    • Integral lumbar support

    Material

    • KOHLER® enameled cast iron

    Installation

    • Right drain
    • Alcove

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-838
    • Product familyBathtubs
    • Product groupBellwether®
    • TypeObject (single object)
    • Date of publishing2024-02-13
    • Edition number1
    • Height (inches)14.52
    • Width (inches)30.25
    • Depth (inches)60
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • ETIM CodeEC011609
    • ETIM NameBath
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit