Publish your products
K-8679-4A2 Riverby® 33" x 22" x 9-5/8" top-mount double-equal workstation kitchen sink with accessories and 4 faucet holes
K-8679-4A2 Riverby® 33" x 22" x 9-5/8" top-mount double-equal workstation kitchen sink with accessories and 4 faucet holes
    Kohler

    K-8679-4A2 Riverby® 33" x 22" x 9-5/8" top-mount double-equal workstation kitchen sink with accessories and 4 faucet holes

    The understated beauty of this Riverby sink makes it an elegant and versatile addition to the kitchen. The two equal-sized basins feature a sloped base that minimizes water pooling. Crafted from enameled cast iron, this sink resists chipping, cracking, or burning for years of beauty and reliable performance. It comes with a custom-fit colander with integral cutting board and a stainless-steel bottom sink rack.

    • FEATURES
    • 33-inch minimum base cabinet width.
    • Double equal bowls.
    • 9-inch depth.
    • Three faucet holes with one accessory hole to the right.
    • Bowl slopes 2 degrees toward drain to minimize water pooling.
    • Offset drains increase workspace in the sink and storage space underneath.
    • Includes K-6239 colander with integral cutting board and K-9238 bottom sink rack.
    • Material
    • KOHLER® enameled cast iron.
    • Installation
    • Top-mount

    Get in contact with Kohler

    Specification
    • Product dimensions:

      L 33", H 9-5/8"W 22"

    Technical specification
    • Unique ref.kohler-K-8679-4A2
    • Product familyKitchen Sinks
    • Product groupRiverby®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • IFC classificationSanitary Terminal
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit