Publish your products
K-97093-4 Hint® Widespread bathroom sink faucet
K-97093-4 Hint® Widespread bathroom sink faucet
K-97093-4 Hint® Widespread bathroom sink faucet
K-97093-4 Hint® Widespread bathroom sink faucet
K-97093-4 Hint® Widespread bathroom sink faucet
    Kohler

    K-97093-4 Hint® Widespread bathroom sink faucet

    Minimalist in its design, the Hint™ bathroom faucet collection is a versatile style choice for traditional or contemporary environments. Coordinate with KOHLER® Pitch™ showering components, and create a space that will look beautiful for years to come. This widespread faucet comes equipped with easy-to-install and leak-free UltraGlide™ valves.

    FEATURES

    • Two lever handles allow for both volume and temperature control.
    • UltraGlide™ engineered ceramic disc valves resist deterioration and mineral buildup, resulting in long-lasting, reliable performance.
    • Handles pre-assembled on valves to simplify installation.
    • Includes metal pop-up drain with 1-1/4" tailpiece.
    • 1.2 gpm (gallons per minute) maximum flow rate at 60 psi.
    • Coordinates with Pitch™ bath and shower trim.

    Material

    • Premium metal construction.
    • KOHLER finishes resist corrosion and tarnishing.

    Installation

    • Widespread.
    • For 8" - 16" centers.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-97093-4
    • Product familyFaucets
    • Product groupHint™
    • TypeObject (single object)
    • Date of publishing1983-07-07
    • Edition number1
    • Height (inches)4.56
    • Width (inches)8
    • Depth (inches)4.75
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit