Publish your products
K-97624 Choreograph® hook
K-97624 Choreograph® hook
K-97624 Choreograph® hook
    Kohler

    K-97624 Choreograph® hook

    The Choreograph collection makes it easier than ever to create a shower space that caters to your needs, your style, and your life. Choreograph shower walls and accessories let you personalize your shower with beautiful wall designs and thoughtfully designed storage. Complete your Choreograph shower space with this wall hook for hanging robes and towels.

    FEATURES

    • Anodized aluminum is durable and easy to clean.
    • Mounting hardware included.
    • Can install over tile and other wall surfaces, inside or outside the shower space.

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-97624
    • Product familyRobe Hooks
    • Product groupChoreograph®
    • TypeObject (single object)
    • Date of publishing2018-06-18
    • Edition number1
    • Height (inches)1.25
    • Width (inches)1.25
    • Depth (inches)1.19
    Related
    • Material mainAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Other
    • Uniclass 2015 CodePr_40_30_78_15
    • Uniclass 2015 DescriptionClothes hooks
    • OmniClass Number23-31 25 27
    • OmniClass TitleRobe Hooks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit