Publish your products
Artifacts® Nero Marquina T-handle bathroom sink faucet handles
Artifacts® Nero Marquina T-handle bathroom sink faucet handles
Artifacts® Nero Marquina T-handle bathroom sink faucet handles
Artifacts® Nero Marquina T-handle bathroom sink faucet handles
Artifacts® Nero Marquina T-handle bathroom sink faucet handles
Artifacts® Nero Marquina T-handle bathroom sink faucet handles
    Kohler

    Artifacts® Nero Marquina T-handle bathroom sink faucet handles

    The shape, inspired by 1800’s hardware valve stops, was the perfect canvas to bring to life fine jewelry for your bathroom. The material, unique marbles from around the world with extraordinary veining characteristics, lent itself to the wide, flat handle design, allowing the veins to wrap around in one continuous flow. Each piece is shaped, sanded, and polished by hand, to take it well beyond function to an art statement, then hand-selected to be paired to another to ensure the most similar set for your bathroom. No two are alike. Each piece as individual as you are.

    Features

    • Two lever handles offer separate control of hot and cold water
    • Spout sold separately
    • UltraGlide® valves with dry-stem technology are designed to eliminate common leak paths and provide smooth, effortless control
    • Quarter-turn washerless ceramic disc valves
    • Coordinate with your choice of Artifacts spout for a personalized design

    Material

    • Nero Marquina marble handles
    • Brass valve bodies
    • Premium metal construction for durability and reliability
    • KOHLER® finishes resist corrosion and tarnishing

    Installation

    • For 8" - 16" (203 - 406 mm) centers
    • Handles are preassembled on valves to simplify installation
    • Widespread

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-98068-6NRO
    • Product familyFaucets
    • Product groupArtifacts®,
    • TypeObject (single object)
    • Date of publishing2023-08-02
    • Edition number1
    • Height (inches)3.63
    • Width (inches)8
    • Depth (inches)2.25
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • ETIM CodeEG015610
    • ETIM NameValves/taps/controls
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit