Publish your products
Wellcomme™ Ultra Commercial toilet with Mach® Tripoint® touchless DC 1.6 gpf flushometer
Kohler

Wellcomme™ Ultra Commercial toilet with Mach® Tripoint® touchless DC 1.6 gpf flushometer

The Wellcomme Ultra floor-mount flushometer bowl features a revolutionary flushing engine and refined aesthetic design. Measuring 15-1/4" to the top of the rim, the Wellcomme Ultra is perfect for smaller restrooms and stalls. The Ultra engine represents a breakthrough in flush performance, tolerating a wide range of water supply conditions found in both remodels and new construction. This Wellcomme Ultra is listed from 1.0 to 1.6 gpf, and performs well at every flush interval, making it uniquely effective with dual flush valves. It has been proven with all manner of valves (diaphragm, piston, manual, and electronic) from a variety of manufacturers, and comes paired with a UL-listed Mach touchless flushometer with Tripoint technology. Together, the bowl and flushometer deliver strong performance to meet demanding commercial restroom needs.

Features

  • Fixture and touchless flushometer combination is engineered for optimal performance.
  • Elongated bowl offers added room and comfort.
  • 2-1/8" (54 mm) fully glazed trapway.
  • 10" x 7" (254 mm x 178 mm) water surface.
  • 10" or 12" (254 or 305 mm) rough-in.
  • 1.6 gpf (6.0 lpf)
  • Flush valve activation distance is factory-set.
  • No external flush volume adjustment ensures water conservation.
  • 24-hour automatic sentinel flush keeps trapway fresh.
  • Mechanical override enables flushometer to be used manually even during a power outage.
  • Chloramine and chlorine resistance on all rubber components exposed to waterway.
  • Locking stop cap provides protection against vandalism.
  • Powered by 1.5V AA lithium batteries.
  • For this combination, order K-96053 bowl and K-10TD00R10 flushometer.

Material

  • Vitreous china bowl.
  • Brass flush valve with durable polished brass finish.

Technology

  • Electronic infrared sensor with Tripoint® technology for accurate activation.
  • Designed to outperform competitors in bowl cleanliness and plug resistance.

Installation

  • Seat sold separately.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-PR96053-T5D
  • Product familyToilets
  • Product groupWellcomme™ Ultra
  • TypeObject (single object)
  • Date of publishing2022-04-29
  • Edition number1
  • Height (inches)32.07
  • Width (inches)14.56
  • Depth (inches)30
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Toilets
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code22 42 13.13
  • CSI MasterFormat 2014 TitleCommercial Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit