Publish your products
Daisyfield® 1.75 gpm multifunction handshower
Kohler

Daisyfield® 1.75 gpm multifunction handshower

Your personalized showering experience is just a touch away with the five-spray Daisyfield handshower. Switch between three unique spray settings, two combination sprays, plus a pause feature with an easy push of a lever. Whether you want a soft, relaxing rinse, a powerful water massage, or full-coverage spray, the Daisyfield delivers your preferred experience. The convenient Pause setting conserves water during lathering.

Features

  • Advanced spray engine provides five spray experiences: full coverage, intense rinse, and powerful massage, two combination sprays, plus pause feature
  • Full coverage spray produces an encompassing spray ideal for everyday use
  • Powerful massage spray is a focused stream that targets sore muscles, or use as a utility spray to rinse kids, pets, and your shower
  • Intense rinse delivers a forceful spray ideal for thoroughly rinsing soap from hair
  • Combination spray of powerful massage and full coverage delivers a warm, targeted stream combined with a full spray
  • Combination spray of intense rinse and full coverage delivers a forceful, encompassing spray ideal for everyday use
  • Pause feature temporarily pauses water flow to conserve water while you lather, shave, or shampoo
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup
  • Simple thumb tab smoothly transitions between sprays
  • 1.75 gpm (6.6 lpm) maximum flow rate at 45 psi (3.1 bar)
  • Box includes: Handshower, 60" (1524 mm) hose, handshower holder

Material

  • Premium material construction for durability and reliability
  • KOHLER finishes resist corrosion and tarnishing

Water Conservation & Rebates

  • This product can help a building earn Water Efficiency points in LEED® Green Building Rating System

Installation

  • 1/2" - 14 NPT connection
  • No-tool installation -- installs in minutes

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R24611
  • Product familyHandshowers
  • Product groupDaisyfield®
  • TypeObject (single object)
  • Date of publishing2023-07-04
  • Edition number1
  • Height (inches)11.59
  • Width (inches)4.92
  • Depth (inches)3.64
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • ETIM CodeEG017640
  • ETIM NameSanitary showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 42 23
  • CSI MasterFormat 2014 TitleCommercial Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit