Publish your products
Premise™ Widespread bathroom sink faucet, 1.2 gpm
Kohler

Premise™ Widespread bathroom sink faucet, 1.2 gpm

The Premise widespread bathroom sink faucet speaks a clean, elemental design language through familiar geometric shapes and distinguished details. The faucet handles allow for smooth operation while the ceramic valves offer a leak-free and drip-free experience. Designed for easy installation using premium materials, it’s the quintessential addition to any modern bathroom.

Features

  • Two cross handles offer separate control of hot and cold water
  • KOHLER® ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
  • 1.2 gpm (4.5 lpm) maximum flow rate at 60 psi (4.14 bar)
  • Box includes: Assembled faucet, clicker drain
  • Coordinates with other products in the Premise collection

Material

  • Premium material construction for durability and reliability
  • Spot Repel® finish resists fingerprints, smudges, and water spots (Brushed Nickel and Matte Black finishes only)

Installation

  • For 8" – 16" (203 – 406 mm) centers
  • Widespread
  • Simplified faucet installation; mounting hardware requires no special tools

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R28733-3D
  • Product familyFaucets
  • Product groupPremise™
  • TypeObject (single object)
  • Date of publishing2024-02-13
  • Edition number1
  • Height (inches)8.2
  • Width (inches)8
  • Depth (inches)5.04
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit