Publish your products
Raindet™ Single-function showerhead, 1.75 gpm
Kohler

Raindet™ Single-function showerhead, 1.75 gpm

This water-saving Raindet single-function showerhead brings an elevated transitional design to your existing bathroom layout. The round sprayface and 1.75 gpm flow rate provides exceptional coverage, and the Raindet showerhead can even be tilted to become a rainhead for a more spa-like rainshower experience. At Kohler, we believe a shower should transform you.

Features

  • Single-function showerhead provides superior spray coverage
  • Easily adjust showerhead angle to act as a rainhead
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup and maximizes spray performance
  • 1.75 gpm (6.6 lpm) flow rate.
  • Showerhead design coordinates with most bath decor

Material

  • Premium material construction for durability and reliability
  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • Shower arm and flange sold separately
  • Wall-mount
  • 1/2" - 14 NPT connection
  • Required for installation: Sealant tape and adjustable wrench

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R29998-G
  • Product familyShowerhead
  • Product groupRaindet™
  • TypeObject (single object)
  • Date of publishing2024-03-12
  • Edition number1
  • Height (inches)6.29
  • Width (inches)7.95
  • Depth (inches)5.7
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • ETIM CodeEG017640
  • ETIM NameSanitary showers
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit