Publish your products
Ealing® Three-piece bathroom accessory set
Kohler

Ealing® Three-piece bathroom accessory set

Ealing is rooted in the heritage of craftsmanship we love to use. Soft bends please the eye, smooth surfaces satisfy the touch, and just the right amount of detail provides a feeling of warmth and character. This three-piece set adds the convenience of an easy and coordinated approach to bathroom decor. Set includes an 18" towel bar, towel ring, and toilet paper holder.

Features

  • Coordinating 18" (457 mm) towel bar, towel ring, and toilet paper holder
  • Coordinates with other products in the Ealing collection

Material

  • Premium metal construction for durability and reliability
  • KOHLER finishes resist corrosion and tarnishing

Installation

  • Easy installation – no special tools required
  • Installation hardware and templates included

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R31070
  • Product familyAccessories
  • Product groupEaling™
  • TypeObject (single object)
  • Date of publishing2023-07-05
  • Edition number1
  • Height (inches)19.24
  • Width (inches)20.25
  • Depth (inches)3.82
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • ETIM CodeEG017210
  • ETIM NameBathroom and washroom accessories/fittings
  • Uniclass 2015 CodePr_40_20_76_90
  • Uniclass 2015 DescriptionTowel rails
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 25 25
  • OmniClass TitleTowel Bars

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit