Publish your products
Prologue® 32-3/16" undermount single-bowl kitchen sink
Prologue® 32-3/16" undermount single-bowl kitchen sink
Prologue® 32-3/16" undermount single-bowl kitchen sink
    Kohler

    Prologue® 32-3/16" undermount single-bowl kitchen sink

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-R39828
    • Product familyKitchen Sink
    • Product groupPrologue®
    • TypeObject (single object)
    • Date of publishing2026-01-01
    • Edition number1
    • Height (inches)9.31
    • Width (inches)32.22
    • Depth (inches)18.38
    Related
    • Material mainStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • ETIM CodeEG015130
    • ETIM NameDrains
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 42 16
    • CSI MasterFormat 2014 TitleCommercial Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit