Publish your products
K-T10423-4V Memoirs® Stately Valve trim with Deco lever handle for volume control valve, requires valve
Kohler

K-T10423-4V Memoirs® Stately Valve trim with Deco lever handle for volume control valve, requires valve

Extend the classic details of Memoirs throughout your bathroom with this valve trim. The trim's Deco lever handle offers easy operation and features Stately design details for a sophisticated look. Pair this trim with a MasterShower® volume control valve for precise water flow.

FEATURES

  • Includes face plate with handle.
  • Single handle provides on/off activation and volume control.
  • Supplied with ADA compliant metal Stately Deco lever handle.
  • Complements the Memoirs® faucet and accessory collections.

Material

  • Premium material construction with metal handle ensures reliability and durability.
  • KOHLER finishes resist corrosion and tarnishing, exceeding industry durability standards.

Installation

  • Trim set requires valve to complete installation.
  • Patented K-joint installation technology ensures consistent trim appearance, regardless of variability in valve rough-in.


Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-T10423-4V
  • Product familyAccessories
  • Product groupMemoirs®
  • TypeObject (single object)
  • Date of publishing2019-08-25
  • Edition number1
  • Height (inches)4.5
  • Width (inches)4.5
  • Depth (inches)3.94
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit