Publish your products
K-T10941-4 Stillness® Valve trim with lever handles for stacked valve, requires valve
Kohler

K-T10941-4 Stillness® Valve trim with lever handles for stacked valve, requires valve

Complete your shower with this sleek Stillness valve trim, featuring a streamlined style ideal for modern bathrooms. This trim features easy-to-operate vertically stacked lever handles. Pair this trim with a MasterShower® stacked thermostatic valve for precise water temperature and flow.

FEATURES

  • Includes faceplate with handles.
  • Top handle controls volume.
  • Bottom handle controls temperature setting.
  • Supplied with ADA compliant metal lever handles.
  • Complements the Stillness® faucet and accessory collections.

Material

  • Premium material construction with metal handles ensures reliability and durability.
  • KOHLER finishes resist corrosion and tarnishing, exceeding industry durability standards.

Installation

  • Trim set requires valve to complete installation.

Get in contact with Kohler

Specification
  • Product Dimensions

    Length 3-1/2", Height 7-1/4"Width 7-1/4"

Technical specification
  • Unique ref.kohler-K-T10941-4
  • Product familyHandle Trim
  • Product groupStillness®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit