Publish your products
K-T13133-3BL Pinstripe® Rite-Temp(R) bath and shower trim set with push-button diverter and cross handle, less showerhead
Kohler

K-T13133-3BL Pinstripe® Rite-Temp(R) bath and shower trim set with push-button diverter and cross handle, less showerhead

True to the classic, elegant style of 1930s Art Deco, Pinstripe faucets embody relaxed luxury with etched symmetrical lines. This bath and shower faucet trim features soft, clean edges that create a strong style statement in traditional to contemporary bathrooms. Pair this trim with a Rite-Temp pressure-balancing valve with push-button diverter, which maintains your desired water temperature during pressure fluctuations.


FEATURES

  • Pressure-balancing diaphragm technology maintains outlet temperature within +/-3 degrees Fahrenheit during water pressure fluctuations.
  • Provides temperature regulation and automatic anti-scald protection.
  • Single handle controls both on/off activation and temperature setting.
  • Includes faceplate with ADA-compliant metal cross handle and push-button diverter.
  • Includes non-diverter bath spout with 1/2" NPT connection.
  • Includes shower arm with flange.
  • For use with any KOHLER showerhead (sold separately).
  • Coordinates with Pinstripe faucets and accessories.

Note: This product cannot be shipped to CA.

Material

  • Premium material construction with metal handle ensures reliability and durability.
  • KOHLER finishes resist corrosion and tarnishing, exceeding industry durability standards.

Installation

  • Trim only; requires K-11748-K or K-11748-KS Rite-Temp pressure-balancing valve (sold separately).


Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-T13133-3BL
  • Product familyShowers
  • Product groupPinestripe®
  • TypeObject (single object)
  • Date of publishing2019-08-29
  • Edition number1
  • Height (inches)6.94
  • Width (inches)6.69
  • Depth (inches)9.63
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit