Publish your products
K-T13175-4A Pinstripe® Valve trim with Pure design lever handle for transfer valve, requires valve
Kohler

K-T13175-4A Pinstripe® Valve trim with Pure design lever handle for transfer valve, requires valve

With its smooth, clean silhouette, Pinstripe Pure evokes a sense of relaxed luxury and vintage 1930s American style. This valve trim with bold lever handle is easy to operate, and features soft, clean edges for a bold accent in the shower. Pair this trim with a MasterShower® 2- or 3-way transfer valve to create a personalized shower experience.


FEATURES

  • Includes face plate with handle.
  • Single handle controls flow to outlets.
  • Supplied with ADA compliant metal Pure Design lever handle.
  • When used with K-728 Series MasterShower diverter valves, handle controls flow to two or three outlets individually or any two outlets at a time.
  • When used with K-737 Series MasterShower diverter valves, handle controls flow to two or three outlets individually (only one outlet at a time).
  • Valve (not supplied) can be configured on site for two or three outlet operation.
  • 360 degree handle rotation with three outlet operation.
  • 120 degree handle rotation with two outlet operation.
  • Complements the Pinstripe® faucet and accessory collections.

Material

  • Premium material construction with metal handle ensures reliability and durability.
  • KOHLER finishes resist corrosion and tarnishing, exceeding industry durability standards.

Installation

  • Trim set requires valve to complete installation.
  • Patented K-joint installation technology ensures consistent trim appearance, regardless of variability in valve rough-in.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-T13175-4A
  • Product familyAccessories
  • Product groupPinstripe®
  • TypeObject (single object)
  • Date of publishing2019-08-29
  • Edition number1
  • Height (inches)4.5
  • Width (inches)4.5
  • Depth (inches)3.88
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit