Publish your products
K-T14420-4E Purist® Rite-Temp® bath and shower trim with lever handle and 2.0 gpm showerhead
Kohler

K-T14420-4E Purist® Rite-Temp® bath and shower trim with lever handle and 2.0 gpm showerhead

This Purist Rite-Temp bath and shower trim maintains desired water temperature +/-3degF while displaying a modern, minimal design to complement the entire Purist collection. Premium material construction offers durability and reliability. The high-temperature limit stop, available on single-handle bath and shower faucets, provides added safety. Meets ADA requirements.

FEATURES

  • Lever handles.
  • 35deg spout.
  • Include showerhead with arm and flange, non-diverter spout with NPT connection, and faceplate with handle and push-button diverter.
  • Note: This product cannot be shipped to CA.

Material

  • Brass construction.

Technology

  • 2.0 gpm (7.6 lpm) showerhead with Katalyst™ Spray Technology.

Get in contact with Kohler

Specification
  • Product Dimensions

    Length 10-5/8", Height 6-1/2"Width 6-1/2"

Technical specification
  • Unique ref.kohler-K-T14420-4E
  • Product familyTub And Shower Trim
  • Product groupPurist®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit