Publish your products
K-T16106-4A Revival® Wall-mount bathroom sink faucet trim with traditional lever handles and 9" spout, requires valve
Kohler

K-T16106-4A Revival® Wall-mount bathroom sink faucet trim with traditional lever handles and 9" spout, requires valve

Blending European style and early American influences, Revival faucets and accessories bring continuity to your bathroom design. This bathroom sink faucet trim features a gracefully arched spout and traditional-style lever handles in a space-saving wall-mount design-an elegant choice for vessel sinks or sinks without faucet holes. Pair this trim with a two-handle ceramic disc valve for optimal performance.


FEATURES

  • Two traditional lever handles allow for both volume and temperature control
  • 9-1/4'' (235 mm) spout reach.
  • 1.2 gal/min (4.5 l/min) maximum flow rate [max at 60 psi (4.14 bar)].
  • Quarter-turn washerless ceramic disc valves
  • Coordinate with Revival faucets, accessories, and showering components to complete your bathroom.

Material

  • Premium Metal Construction
  • KOHLER finishes resist corrosion and tarnishing

Installation

  • Wall-mount installation
  • Two-handle bathroom faucet trim only , requires K-410-K ceramic valve to complete installation

Water Conservation & Rebates

  • WaterSense-labeled faucets use at least 30 percent less water than standard 2.2-gpm faucets while still meeting strict performance guidelines.


Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-T16106-4A
  • Product familyFaucets
  • Product groupRevival®
  • TypeObject (single object)
  • Date of publishing2019-08-29
  • Edition number1
  • Height (inches)6.94
  • Width (inches)8
  • Depth (inches)9.25
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit