Publish your products
K-T16115-4A Revival® Rite-Temp® pressure-balancing bath and shower faucet trim with push-button diverter and traditional lever handle, valve not included
Kohler

K-T16115-4A Revival® Rite-Temp® pressure-balancing bath and shower faucet trim with push-button diverter and traditional lever handle, valve not included

The Revival collection's elliptical forms and rolled edges create a look that is classically romantic. This bath and shower trim features a showerhead, traditional lever handle, and spout--each featuring uniquely curved profiles. Pair this trim with a Rite-Temp® pressure-balancing valve with push-button diverter, which maintains your desired water temperature during pressure fluctuations.


Features

  • Includes face plate with handle, bath spout, shower arm and flange and showerhead.
  • Traditional lever handle controls both on/off activation and temperature setting.
  • Includes 5-3/4" non-diverter bath spout with 1/2" NPT connection.
  • Integrated push button diverter.
  • Includes single function 2.5 gpm (9.5 l/min) showerhead.
  • Coordinates with Revival faucets and accessories to complete your bathroom.
  • Pressure-balancing diaphragm technology maintains outlet temperature within +/-3 degrees Fahrenheit during water pressure fluctuations.
  • Showerhead features MasterClean™ sprayface for easy cleaning.
  • Premium material construction with metal handle ensures reliability and durability.
  • KOHLER finishes resist corrosion and tarnishing.
  • Trim set requires valve to complete installation.
  • Premium material construction for durability and reliability
  • Completes Revival design solution with KOHLER fixtures and accessories
  • 5-3/4" Spout
  • Single function showerhead with showerarm
  • Trim only, requires valve to complete installation

Note: This product cannot be shipped to CA and CO.

Installation

  • Bath- or deck-mount.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-T16115-4A
  • Product familyFaucets
  • Product groupRevival®
  • TypeObject (single object)
  • Date of publishing1983-07-07
  • Edition number1
  • Height (inches)6.5
  • Width (inches)6.5
  • Depth (inches)9.13
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit