Publish your products
Occasion® MasterShower® temperature control valve trim with cross handle
Kohler

Occasion® MasterShower® temperature control valve trim with cross handle

Unapologetically luxurious and truly unforgettable, Occasion bathroom faucets and accessories draw inspiration from 1960s Hollywood glamour and extravagance. Pair this sleek pentagonal thermostatic valve trim with cross handle and a thermostatic valve for consistent temperature control that coordinates with your entire bathroom. Valve sold separately.

Features

  • Cross handle
  • Single handle controls temperature setting
  • Part of the Occasion bathroom faucet and accessory collection

Material

  • Premium material construction with metal handle ensures reliability and durability
  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • Patented K-joint installation technology ensures consistent trim appearance, regardless of variability in valve rough-in
  • Wall-mount
  • Trim only; requires valve to complete installation (sold separately)


Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-T27040-3
  • Product familyHandles
  • Product groupOccasion®
  • TypeObject (single object)
  • Date of publishing2023-12-26
  • Edition number1
  • Height (inches)6.66
  • Width (inches)6.62
  • Depth (inches)3.47
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • ETIM CodeEG017640
  • ETIM NameSanitary showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit