Publish your products
Components® Floor-mount bath filler trim with lever handles and handshower
Kohler

Components® Floor-mount bath filler trim with lever handles and handshower

Modern form meets modern function: the KOHLER® Components collection is defined by controlled forms and stark precision in every line and angle.

Features

  • Two handles offer separate control of hot and cold water
  • 9-5/8" (244 mm) spout reach
  • 8.0 gpm (30.3 lpm) maximum bath faucet flow rate at 45 psi (3.1 bar)
  • 1.75 gpm (6.6 lpm) maximum handshower flow rate at 80 psi (5.5 bar)
  • KOHLER® ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
  • Coordinates with other products in the Components collection

Material

  • Premium metal construction for durability and reliability
  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • Floor-mount

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-T77984-4
  • Product familyFaucets
  • Product groupComponents®
  • TypeObject (single object)
  • Date of publishing2024-03-12
  • Edition number1
  • Height (inches)43.43
  • Width (inches)4.72
  • Depth (inches)9.59
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit