Publish your products
K-T99762-4 Honesty® valve trim with push-button diverter and lever handle for Rite-Temp(R) pressure-balancing valve, requires valve
Kohler

K-T99762-4 Honesty® valve trim with push-button diverter and lever handle for Rite-Temp(R) pressure-balancing valve, requires valve

With clean lines and square features, the contemporary Honesty faucet collection draws inspiration from modern European design. This shower valve trim includes a lever handle and diverter button for easy water control. Pair this trim with a Rite-Temp® pressure-balancing valve with push-button diverter, which maintains your desired water temperature during pressure fluctuations.

FEATURES

  • Premium construction ensures durability and reliability.
  • Shower valve trim plate with push-button diverter.
  • Trim only, requires valve to complete installation.

Get in contact with Kohler

Specification
  • Product Dimensions

    Length 5-1/4", Height 6-1/2"Width 6-1/2"

Technical specification
  • Unique ref.kohler-K-T99762-4
  • Product familyShower Trim
  • Product groupHonesty®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit