Publish your products
Castia™ by Studio McGee Rite-Temp® bath and shower trim kit, without showerhead
Castia™ by Studio McGee Rite-Temp® bath and shower trim kit, without showerhead
Castia™ by Studio McGee Rite-Temp® bath and shower trim kit, without showerhead
Castia™ by Studio McGee Rite-Temp® bath and shower trim kit, without showerhead
    Kohler

    Castia™ by Studio McGee Rite-Temp® bath and shower trim kit, without showerhead

    Drawing inspiration from the archives, the Castia bathroom faucet and accessory collection from Kohler x Studio McGee combines classic and modern influences in a timeless expression for the home. Crafted with meticulous attention to detail, the faucets showcase the artistry of precision machine knurling and delicately stamped levers while the entirety of the collection displays stacked connection points in a subtle homage to the raw beauty of pipe fittings. Ever versatile, the Castia collection effortlessly harmonizes with a variety of environments.

    Features

    • Designed in collaboration with Studio McGee
    • A single handle controls both on/off activation and temperature setting
    • 6-3/4" (171 mm) diverter bath spout with slip-fit connection
    • Includes shower arm and flange
    • Coordinates with other products in the Castia collection
    • Requires valve (sold separately)

    Material

    • Premium material construction with metal handle ensures reliability and durability
    • KOHLER® finishes resist corrosion and tarnishing

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-TLS35915-4
    • Product familyShower Trim
    • Product groupCastia™
    • TypeObject (single object)
    • Date of publishing2024-02-22
    • Edition number1
    • Height (inches)7.73
    • Width (inches)6.52
    • Depth (inches)7.5
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers
    • ETIM CodeEG017640
    • ETIM NameSanitary showers
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 DescriptionShower fittings package
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit