Publish your products
Components® Rite-Temp® valve trim with Lever handle
Kohler

Components® Rite-Temp® valve trim with Lever handle

Modern form meets modern function: the KOHLER Components collection is defined by controlled forms and stark precision in every line and angle. With Components, you design your custom bath by selecting your handle style and finish. This shower trim features a sleek, minimalist lever handle. Pair this trim with a showerhead and a Rite-Temp pressure-balancing valve, which maintains your desired water temperature during pressure fluctuations.

Features

  • Includes faceplate and lever handle
  • A single handle controls both on/off activation and temperature setting
  • Pressure-balancing diaphragm technology maintains outlet temperature within +/-3°F during water pressure fluctuations
  • Antiscald protection
  • Supplied with metal Industrial handle
  • Coordinates with Components faucets, accessories, and showering components to complete your bathroom

Material

  • Premium material construction with metal handle ensures reliability and durability
  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • Trim only; requires valve to complete installation (sold separately)

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-TS78015-4
  • Product familyHandles
  • Product groupComponents™
  • TypeObject (single object)
  • Date of publishing2024-01-03
  • Edition number1
  • Height (inches)6.38
  • Width (inches)6.38
  • Depth (inches)5
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • ETIM CodeEG017640
  • ETIM NameSanitary showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit