Publish your products
KOKUYO Meeting Training Table Fit Me
KOKUYO Meeting Training Table Fit Me
KOKUYO Meeting Training Table Fit Me
KOKUYO Meeting Training Table Fit Me

    KOKUYO Meeting Training Table Fit Me

    FitMe is seamless utility tables that are easy to use, handle and really smart! When collaboration, communication and connection plays a pivotal role in this new work style era, it is essential for the employees to have a versatile table that is easy to move around by having castors. FitMe also comes in varies shapes and sizes for different usage and functions.
    Technical specification
    • Unique ref.KOKUYO_Meeting_Training_Table_Fit-Me
    • TypeObject (single object)
    • Date of publishing2022-10-14
    • Edition number1
    • Height (mm)720
    • Width (mm)900
    • Depth (mm)1465
    Related
    • Material mainMelamine
    • Material secondarySteel
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFurniture - Office Desks & Tables
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Region availability

    Asia
    Japan
    Thailand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit