Publish your products
Basketball Goal, Nylon Net FRE3025
KOMPAN

Basketball Goal, Nylon Net FRE3025

The Nylon Net is the classic choice for basketball, with a bright white color that makes the hoop easier to aim for and to see. The sweet swoosh of the basketball going through and subsequent movement of the net will confirm a basket was made from all corners of the court.
Technical specification
  • Unique ref.basketball-goal-nylon-net-fre3025
  • Product familyMultisport
  • Product groupSports Equipment & Accessories
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)145
  • Width (inches)56
  • Depth (inches)98
Related
  • Material mainSteel, Sherardized
  • Material secondaryPolyethylene
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States