Publish your products
STRATOS Electronic soap dispenser STRX625
STRATOS Electronic soap dispenser STRX625
    Archived

    STRATOS Electronic soap dispenser STRX625

    Touch free soap dispenser for wall mounting, stainless steel, surface satin finished, front with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.5 mm, curved front cover, cylinder lock with Franke standard key, inspection window on front, infrared sensor activity for non-touch operation, red light shows battery status, includes 6 pcs. 1.5 V Alkaline AA batteries, suitable for liquid soaps and lotions, 0.8 liter soap tank, depending on soap between 0.6 and 1.1 ml is dispensed, mounting height 300 mm above wash basin or table top, includes stainless steel screws and dowels. Dimensions 120 x 303 x 126 mm (W x H x D)
    Specification
    • Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      126.00 mm
      Overall height      303.00 mm
      Overall width      120.00 mm
      Type of mounting      Wall mounting
      Filling quantity      800.00000
      Filling quantity uom      ml
      Surface treatment      InoxPlus (anti fingerprint)
      Type of consumable      Liquid soap
      Type of operation      Sensor operation
      Number of batteries      6.00000
      Type of batteries      AA Mignon battery 1.5 V
      Type of soap container      Integrated refillable tank
      Surface finish      Satin finished

    Technical specification
    • Unique ref.2000057388
    • Product familyAccessories
    • Product groupSoap dispensers
    • TypeObject (single object)
    • Date of publishing2020-02-21
    • Edition number1
    • Height (mm)303
    • Width (mm)120
    • Depth (mm)126
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)2.17
    Classification
    • BIMobject CategorySanitary - Dispensers
    • Uniclass 2015 CodePr_40_70_22_81
    • Uniclass 2015 DescriptionSoap dispensers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit