Publish your products
STRATOS Electronic paper towel dispenser STRX630
STRATOS Electronic paper towel dispenser STRX630
    Archived

    STRATOS Electronic paper towel dispenser STRX630

    Touch free paper towel dispenser for wall mounting, stainless steel, surface satin finished, front with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.5 mm, curved front cover, cylinder lock with Franke standard key, infrared sensor activity for non-touch operation, integrated tear-off edge, incl. 4 pcs. standard D 1.5 V batteries, maintenance free mechanic and easy paper roll change mechanism, for rolls with max. width 205 mm and max. diameter 200 mm, paper length adjustable to 200, 250 and 300 mm, includes stainless steel screws and dowels. Dimensions 300 x 383 x 234 mm (W x H x D)
    Specification
    • Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      234.00 mm
      Overall height      383.00 mm
      Overall width      300.00 mm
      Type of mounting      Wall mounting
      Filling quantity      1.00000
      Filling quantity uom      Rolls
      Surface treatment     InoxPlus (anti fingerprint)
      Type of consumable      Paper roll
      Type of operation      Sensor operation
      Maximum depth/diameter of consumable      220.00 mm
      Maximum width of consumable      205.00 mm
      Number of batteries      4.00000
      Type of batteries      D Mono battery 1.5 V
      Surface finish      Satin finished

    Technical specification
    • Unique ref.2000057390
    • Product familyAccessories
    • Product groupPaper towel dispensers
    • TypeObject (single object)
    • Date of publishing2021-07-29
    • Edition number1
    • Height (mm)383
    • Width (mm)300
    • Depth (mm)234
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)6.85
    Classification
    • BIMobject CategorySanitary - Dispensers
    • Uniclass 2015 CodePr_40_70_22_62
    • Uniclass 2015 DescriptionPaper towel dispensers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit