Publish your products
STRATOS Toilet roll holder STRX671L
STRATOS Toilet roll holder STRX671L
    Archived

    STRATOS Toilet roll holder STRX671L

    Double toilet roll holder without spindle system for wall mounting, stainless steel, surface satin finished, front with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.5 mm, curved front cover, cylinder lock with Franke standard key, for 2 rolls with max. Ø 140 mm, second roll will be released after consumption of first roll, inclusive stainless steel screws and dowels. Dimensions 170 x 343 x 166 mm (W x H x D)
    Specification
    • Lock       Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      166.00 mm
      Overall height      343.00 mm
      Overall width      170.00 mm
      Type of mounting      Wall mounting
      Filling quantity      2.00000
      Filling quantity uom      Rolls
      Surface treatment      InoxPlus (anti fingerprint)
      Maximum depth/diameter of consumable      140.00 mm
      Maximum width of consumable      115.00 mm
      Spindle      No

    Technical specification
    • Unique ref.2000057397
    • Product familyAccessories
    • Product groupWC-roll holders
    • TypeObject (single object)
    • Date of publishing2021-06-03
    • Edition number1
    • Height (mm)343
    • Width (mm)170
    • Depth (mm)166
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)3.67
    Classification
    • BIMobject CategorySanitary - Toilet Accessories
    • Uniclass 2015 CodePr_40_20_76_88
    • Uniclass 2015 DescriptionToilet roll holders
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit