Publish your products
STRATOS Toilet roll holder STRX672E
STRATOS Toilet roll holder STRX672E
    Archived

    STRATOS Toilet roll holder STRX672E

    Double toilet roll holder with spindle system for recessed mounting, stainless steel, surface satin finished, front with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.5 mm, curved front cover with inspection window, cylinder lock with Franke standard key, for 2 rolls with max. Ø 120 mm, second roll will be released after consumption of first roll, reserve roll not visible, inclusive stainless steel screws and dowels. Dimensions 183 x 331 x 142 mm (W x H x D)
    Specification
    • Lock       Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      142.00 mm
      Overall height      331.00 mm
      Overall width      183.00 mm
      Type of mounting      Recessed mounting
      Filling quantity      2.00000
      Filling quantity uom      Rolls
      Surface treatment      InoxPlus (anti fingerprint)
      Maximum depth/diameter of consumable      120.00 mm
      Maximum width of consumable      110.00 mm
      Spindle      Yes

    Technical specification
    • Unique ref.2000057400
    • Product familyAccessories
    • Product groupWC-roll holders
    • TypeObject (single object)
    • Date of publishing2021-07-29
    • Edition number1
    • Height (mm)331
    • Width (mm)183
    • Depth (mm)142
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)3.64
    Classification
    • BIMobject CategorySanitary - Toilet Accessories
    • Uniclass 2015 CodePr_40_20_76_88
    • Uniclass 2015 DescriptionToilet roll holders
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit