Publish your products
MAXIMA Commercial sink MAXS112-120
MAXIMA Commercial sink MAXS112-120

    MAXIMA Commercial sink MAXS112-120

    Commercial sink for inset or wall mounting, stainless steel, surface satin finished, material thickness 1 mm, deep drawn seamless welded bowl, without overflow and 80 mm tap ledge, bowl left or right,  1 1/2" waste with two part overflow tube consisting of perforated stainless steel tube and plastic tube, drain board with riffle and slanted to bowl, drain board with reinforced stainless steel bracket, 100 mm rear upstand, wall mounting brackets optional, drilling holes for wall mounting prelasered. Dimensions 1200 x 382 x 600 mm (W x H x D) Drain board right
    Specification
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      600.00 mm
      Overall height      382.00 mm
      Overall width      1,200.00 mm
      Type of mounting      Mounted on product
      Bowl height      250.00 mm
      Bowl width      400.00 mm
      Bowl depth      450.00 mm
      Tap ledge      Yes
      Waste size      DN 40
      Bowl finish      Satin finish
      Drainer or storage      Drainer
      Drainer position      Right
      Drainer / storage board quantity      1

    Technical specification
    • Unique ref.2000057641
    • Product familyCatering
    • Product groupCatering sinks
    • TypeObject (single object)
    • Date of publishing2021-01-07
    • Edition number1
    • Height (mm)382
    • Width (mm)1200
    • Depth (mm)600
    Related
    • Material mainStainless steel
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)17
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_45
    • Uniclass 2015 DescriptionKitchen sinks

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit