Stainless steel, working height 900mm including commercial sink. Apron 300 mm deep on all sides. Four adjustable feet. Underframe in supply fragmented.
Dimensions 1040 x 870 x 518 mm (W x H x D)
for BS351 and BS352
Region availability
| Asia | Europe | Oceania | North America | Africa |
|---|---|---|---|---|
United Arab Emirates | Austria | Australia | Canada | South Africa |
Belgium | United States | |||
Croatia | ||||
Czech Republic | ||||
Estonia | ||||
Finland | ||||
France | ||||
Germany | ||||
Hungary | ||||
Ireland | ||||
Italy | ||||
Latvia | ||||
Lithuania | ||||
Luxembourg | ||||
Netherlands | ||||
Poland | ||||
Romania | ||||
Russia | ||||
Serbia | ||||
Slovakia | ||||
Slovenia | ||||
Spain | ||||
Sweden | ||||
Switzerland | ||||
Ukraine | ||||
United Kingdom |