Publish your products
3-way valve ZAQUA023
3-way valve ZAQUA023
    Archived

    3-way valve ZAQUA023

    3-way valve - A3000 open, for performing thermal disinfection, cold and hot water side, in conjunction with a downstream thermostat. Control via electronic module with power switch. 24 V AC. DN 20
    Specification
    • Protective system IP      42
      Power supply connection      24 V AC
      Diameter nominal      DN-20-3-4INH
      Power consumption      4.40000
      Type of functioning part      3 way valve

    Technical specification
    • Unique ref.2000101165
    • Product familyWater management
    • Product groupComplementary parts water management
    • TypeObject (single object)
    • Date of publishing2021-07-15
    • Edition number1
    • Height (mm)209
    • Width (mm)164
    • Depth (mm)80
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.62
    Classification
    • BIMobject CategorySanitary - Compound Units
    • Uniclass 2015 CodePr_65_54_95_88
    • Uniclass 2015 DescriptionThermostatic mixing valves
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit