Shoe- and boot-cleaning-unit for wall mounting, stainless steel, surface satin finished, material thickness 1.2 mm, with 40 x 40 mm feet, waste turnable, inlet diameter 1/2".
4 washing places, include sludge trap fitting, hand brushes with lever activation and sump bucket with siphon
Dimensions 2800 x 500 x 600 mm (B x H x T)
Region availability
| Asia | Europe | Oceania | North America | Africa |
|---|---|---|---|---|
United Arab Emirates | Austria | Australia | Canada | South Africa |
Belgium | United States | |||
Croatia | ||||
Czech Republic | ||||
Estonia | ||||
Finland | ||||
France | ||||
Germany | ||||
Hungary | ||||
Ireland | ||||
Italy | ||||
Latvia | ||||
Lithuania | ||||
Luxembourg | ||||
Netherlands | ||||
Poland | ||||
Romania | ||||
Russia | ||||
Serbia | ||||
Slovakia | ||||
Slovenia | ||||
Spain | ||||
Sweden | ||||
Switzerland | ||||
Ukraine | ||||
United Kingdom |