Publish your products
EXOS. waste bin EXOS605B
EXOS. waste bin EXOS605B
    Archived

    EXOS. waste bin EXOS605B

    Waste bin for wall mounting, stainless steel with satin finish, black safety glass front panel, casing with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.2 mm, capacity approximate 30 litres, integrated bag holder, includes mounting bracket and mounting materials. Dimensions 300 x 572 x 250 mm (W x H x D)
    Specification
    • Bag holder Integrated
      Filling volume 30.00 liter
      Lid No
      Lock Key-lock
      Material code 1.4301 Chrome Nickel steel V2A
      Overall depth 250.00 mm
      Overall height 573.00 mm
      Overall width 300.00 mm
      Type of mounting Wall mounting
      Surface treatment InoxPlus (anti fingerprint)
    Technical specification
    • Unique ref.2030022929
    • Product familyAccessories
    • Product groupWaste bins
    • TypeObject (single object)
    • Date of publishing2019-07-25
    • Edition number1
    • Height (mm)573
    • Width (mm)300
    • Depth (mm)250
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)10.6
    Classification
    • BIMobject CategorySanitary - Waste Bins
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit