Publish your products
EXOS. toilet roll holder EXOS675X
EXOS. toilet roll holder EXOS675X
    Archived

    EXOS. toilet roll holder EXOS675X

    Toilet roll holder for wall mounting, stainless steel with satin finish and InoxPlus surface refinement, material thickness 1.5 mm, for rolls with a maximum diameter of 120 mm, stainless steel spindle with integrated roll stop function, includes mounting materials. Dimensions 123 x 62 x 129 mm (W x H x D)
    Specification
    • Lock      No lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      129.00 mm
      Overall height      62.00 mm
      Overall width     123.00 mm
      Type of mounting      Wall mounting
      Filling quantity      1.00000
      Filling quantity uom      Rolls
      Surface treatment      InoxPlus (anti fingerprint)
      Maximum depth/diameter of consumable      120.00 mm
      Maximum width of consumable      110.00 mm
      Spindle      Yes

    Technical specification
    • Unique ref.2030031170
    • Product familyAccessories
    • Product groupWC-roll holders
    • TypeObject (single object)
    • Date of publishing2021-09-07
    • Edition number1
    • Height (mm)62
    • Width (mm)123
    • Depth (mm)129
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)0.3
    Classification
    • BIMobject CategorySanitary - Toilet Accessories
    • Uniclass 2015 CodePr_40_20_76_88
    • Uniclass 2015 DescriptionToilet roll holders
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit