Publish your products
F3S self-closing bib tap F3SV1002
F3S self-closing bib tap F3SV1002
    Archived

    F3S self-closing bib tap F3SV1002

    F3S self-closing bib tap DN 15 for wall mounting for sanitary facilities. Self-closing cartridge, hydraulically controlled, piston-free design, self-closing, stepless adjustment of flow duration. For connection to pre-mixed hot water or cold water. Casing, high-polished chromium-plated brass. Aerator with an integrated flow regulator 3.0 l/min.
    Specification
    • Type of mounting      Wall mounting
      Type of operation      Manual operation
      Diameter nominal      DN 15
      Calculation flow rate cold water      0.10 liter per second
      Functional principle      Hydraulic self-closing
      Minimum flow pressure      1.00 bar
      Volume flow rate at 3 bar      0.05 liter per second
      Type of mixing      No mixing
      Adjustable flow time      Yes
      Material fitting      Brass
      Spout projection      100.00 mm
      Surface finish fitting      Chromed
      Type of tap      Bib tap
      Depressurised      No
      Thermal disinfection      No
      Protective shutdown      No
      Maximum flow time      20.00 seconds
      Minimum flow time      5.00 seconds
      Hygiene flushing      No

    Technical specification
    • Unique ref.2030034413
    • Product familyTaps
    • Product groupSelf closing taps
    • TypeObject (single object)
    • Date of publishing2019-07-25
    • Edition number1
    • Width (mm)41
    • Depth (mm)141
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.7
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps