Publish your products
SIRIUS wash trough BS312N
SIRIUS wash trough BS312N

    SIRIUS wash trough BS312N

    SIRIUS washtrough for wall mounting, stainless steel, satin finished surface, material thickness of trough 0.8 mm / side panels 1.2 mm, side panels with integrated wall brackets, seamlessly welded, front panel with rubbing board, no tap ledge, no overflow, with grey plastic frame, 43 mm rear upstand, right hand drain, G 1 1/2 B plastic standpipe strainer, includes fixings.

    Dimensions 700 x 328 x 460 mm (W x H x D)
    Bowl dimensions 613 x 285 x 398 mm (W x H x D)

    Specification
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      460.00 mm
      Overall height      328.00 mm
      Overall width      700.00 mm
      Type of mounting      Wall mounting
      Bowl height      285.00 mm
      Bowl depth      398.00 mm
      Bowl width      613.00 mm
      Overflow      Standpipe overflow
      Tap ledge      No
      Waste size      DN 40
      Surface finish      Satin finished
      Bowl finish      Satin finish
      Type of waste kit      Standpipe strainer
      Spillway      No
      Splash back height      45.00 mm
      Outlet size      G 1 1/2 B
      Number of waste holes      1.00000
      Number of wash places      1.00000
      Bowl construction      Square corner
      Brushes      Without brushes
      Drainer or storage      No
      Grid      No
      Wash riffle  Yes
      Sump      No
      Sump basket      No
      Type of utility sink      Multi purpose sink

    Technical specification
    • Unique ref.2030045750
    • Product familyUtility sinks
    • Product groupMulti purpose sinks
    • TypeObject (single object)
    • Date of publishing2021-01-07
    • Edition number1
    • Height (mm)328
    • Width (mm)700
    • Depth (mm)460
    Related
    • Material mainStainless steel
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)6.7
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_44
    • Uniclass 2015 DescriptionJanitorial sinks

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom