Publish your products
Fitting unit for double-row sanitary facilities AQFU0233
Fitting unit for double-row sanitary facilities AQFU0233

    Fitting unit for double-row sanitary facilities AQFU0233

    Fitting unit ready for connection with 10 wash places, for mounting on double-row sanitary facilities, for connection to hot and cold water from below via guide pipe holders. Housing made of stainless steel, satin finished with pre-assembled fitting connection blocks, connection options for power supply to electronic fittings, and stainless steel piping. Dimensions of housing 3000 x 470 x 73 mm (W x H x D) Wash place width 600 mm
    Specification
    • circulation no
      fitting separately
      hygiene flushing no
      type of mixing yes
      overall depth 73 mm
      overall height 470 mm
      overall width 3,000 mm
      protective shutdown no
      type of mounting mounted on product
      wash place width 600 mm
      number of wash places 10
      position of water connection from bottom
    Technical specification
    • Unique ref.2030064969
    • Product familyTaps
    • Product groupFitting units
    • TypeObject (single object)
    • Date of publishing2026-02-26
    • Edition number1
    • Height (mm)470
    • Width (mm)3000
    • Depth (mm)73
    Related
    • Material mainStainless steel
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)31.2
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit