Publish your products
F7E Electronic pillar mixer F7EM1002
F7E Electronic pillar mixer F7EM1002

    F7E Electronic pillar mixer F7EM1002

    F7E-Mix pillar mixer DN 15 for sanitary facilities, opto-electronically controlled. For connection to hot and cold water via hoses with integrated backflow preventers and strainers. Control electronics, solenoid valve and sensor in stainless steel housing, brushed surface, outlet height 245 mm and projection 180 mm. Stainless steel temperature lever with adjustable, turn-proof temperature stop. Angle-adjustable and anti-theft aerator with integrated flow regulator 5.7 l/min. Activated water hygiene flushing 24 hours after last activation, safety switch-off with continuous reflection and saving of statistical data. With option for parameterization and communication via optional bidirectional remote control or C module with the necessary app. Optionally for battery operation with battery compartment including 6 V lithium battery (CR-P2) per fitting, for installation below the washbasin, or for separate power supply via power supply unit 6.75 V/12 V DC or AQUA 3000 open system accessories. Battery compartment including battery or power supply unit with extension cable must be ordered separately.
    Specification
    • with backflow preventer yes
      compatible A3000 open yes
      default automatic hygiene flushing 24h after the last activity
      depressurised no
      with filter yes
      functional principle electronic self-closing
      hygiene flushing yes
      diameter nominal DN 15
      inlet size G 3/8
      locking mechanism Top section, non-ceramic
      material fitting stainless steel
      minimum flow pressure 1 bar
      type of mixing yes
      parameterization remote control
      pop-up waste set no
      power supply connection 6,75 / 12 V DC / A3000 open
      position of power connection from bottom
      type of power supply other
      with rosettes/cover plate no
      protective shutdown yes
      sound insulation no
      spout fixed
      surface finish fitting brushed
      surface treatment fitting brushed
      temperature limit yes
      thermal disinfection no
      with transformer/power supply no
      type of mounting tap hole
      type of operation sensor operation
      type of sensor opto-electronic sensor
      type of tap pillar tap
      water connection hose (gland nut)
      accent colour none
      basic colour stainless steel-look
    Technical specification
    • Unique ref.3600001259
    • Product familyTaps
    • Product groupElectronic taps
    • TypeObject (single object)
    • Date of publishing2025-06-10
    • Edition number1
    • Height (mm)295
    Related
    • Material mainStainless steel
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2.4
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit