Publish your products
MEDCARE Dispenser for liquid soaps and disinfectants MEDC05S
MEDCARE Dispenser for liquid soaps and disinfectants MEDC05S

    MEDCARE Dispenser for liquid soaps and disinfectants MEDC05S

    MEDCARE dispenser for liquid soaps and disinfectants, for wall mounting, stainless steel housing (dishwasher safe up to 60 °C), satin finished surface, material thickness 1.25 mm, grey plastic outlet, for 500 ml standard Euro-bottles to be provided by the client, with stainless steel operating lever 169 mm, including wall bracket and mounting material. Dimensions 82 x 305 x 169 mm (W x H x D) Disposable pump must be ordered separately.
    Specification
    • filling quantity 500
      filling quantity uom ml
      material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      material thickness 1.25 mm
      overall depth 169 mm
      overall height 305 mm
      overall width 82 mm
      surface finish satin finished
      type of consumable disinfectant and liquid soap
      type of fixing screw
      type of mounting wall mounting
      type of operation manual operation
      accent colour grey
      basic colour stainless steel-look
    Technical specification
    • Unique ref.3600003340
    • Product familyAccessories
    • Product groupSoap dispensers
    • TypeObject (single object)
    • Date of publishing2026-02-06
    • Edition number1
    • Height (mm)305
    • Width (mm)82
    • Depth (mm)169
    Related
    • Material mainStainless steel
    • Material secondaryPlastic
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.54
    Classification
    • BIMobject CategorySanitary - Dispensers
    • Uniclass 2015 CodePr_40_70_22_81
    • Uniclass 2015 DescriptionSoap dispensers

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit