Publish your products
MEDCARE Drip tray for MEDCARE dispenser CMEDC10T
MEDCARE Drip tray for MEDCARE dispenser CMEDC10T

    MEDCARE Drip tray for MEDCARE dispenser CMEDC10T

    Drip tray with holder, to hang over the dispenser housing, removable square plastic tray in grey, for MEDCARE dispenser 1000 ml. Dimensions 150 x 408 x 265 mm (W x H x D)
    Specification
    • quantity 1
      quantity uom piece
    Technical specification
    • Unique ref.3600003363
    • Product familyAccessories
    • Product groupComplementary parts accessories
    • TypeObject (single object)
    • Date of publishing2026-02-06
    • Edition number1
    • Height (mm)408
    • Width (mm)150
    • Depth (mm)265
    Related
    • Material mainPlastic
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.44
    Classification
    • BIMobject CategorySanitary - Dispensers
    • Uniclass 2015 CodePr_40_70_22_81
    • Uniclass 2015 DescriptionSoap dispensers

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit